The igus® "Green Chain Recycling" Program

Plastics have been making life easier for many decades and are indispensable for many industrial processes.
0c506951-pic-chainge_09s04s000000000000001

Our daily routines are unthinkable without plastic products, but the resulting waste poses a major issue, and not just for the environment. A plastic energy chain, however, is not comparable with plastic packaging or other disposable plastic products.

But what happens when a plastic energy chain reaches its maximum service life?

At the end of their service life, energy chains are normally disposed of with other plastic waste. True recycling rarely occurs, since so-called grinding (processing waste into usable granulate) is very costly.

We at igus® accept that responsibility and want to contribute to reducing plastic waste and improving recycling with the "igus® Chainge Recycling Program":

HAVE YOUR ENERGY CHAINS PROCESSED AS PART OF THE igus® RECYCLING PROGRAM – NO MATTER WHICH MANUFACTURER THEY CAME FROM.

The EU is also working on new rules governing the use of recycled plastic, aiming at a 25% recycling rate for plastic processing by 2025.

Contact us
39f8e1d3-schriftzug-chainge_0f7029000000000000001

True unmixed recycling - how to do it

Clean energy chains
Clean energy chains of coarse dirt (using compressed air)
Weigh material
Weigh material
Enter volume here
Enter volume here and make contact
 
Package it and send it to igus®
Package it and send it to igus® (please ensure that there is sufficient postage)
Send package
 
 
 
igus®
Singapore Pte Ltd.
Headquarter ASEAN
84 Genting Lane
#06-03 Axxel Innovation Centre
Singapore 349584
 
 
Receive voucher

Receive voucher

You can send us different energy chains in the same package. We will weigh, separate and clean the material so that it can be recycled and re-integrated into the production process. You will receive an igus® voucher based on the nett weight.

We are the largest manufacturer of plastic energy chains in the world and have been adding re-granulated material from in-house production to suitable products for years.

Sample calculation
Amount as igus® voucher



50kg x 1.15 SGD = 57,5 payout
*Today for 1.15 SGD per kilogram

 

Contact us